Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
HARTING
Description
Han 70A Hybrid module, male 14-22mm²
Bill of material
HARTING 09140052647
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09140052647
DESCSHORT
Short Description
Han® 70 A Hybrid module, Axial screw termination / crimp termination, Male, Contacts: 1, + 4 additional signal contacts
DESCLONG
Long Description
Han® 70 A Hybrid module, Axial screw termination / crimp termination, Male, Contacts: 1, + 4 additional signal contacts, Conductor cross-section: 14 ... 22 mm², Rated current: ‌70 A, Polycarbonate (PC), RAL 7032 (pebble grey)
MANUTYPEDESC
Manufacturer Type Description
Han 70A Hybrid module, male 14-22mm²
SUPPLIERALTNO
Alternative product number
09 14 005 2647
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
77
AAB202
Insulation stripped length
12.5 mm
AAB499
Rated surge voltage
8 kV
AAB754
Contact design
Pin
AAB789
max. connectable conductor cross-section multiple wire
22 mm²
AAB940
min. connectable conductor cross-section multiple wire
14 mm²
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAF726
rated current
70 A
AAM483
material of contact insert
Plastic
AAO057
Product type
Han 70A Hybrid module, male 14-22mm²
AAO742
Brand
Han-Modular®
AAP798
Application standards
EN 60664-1
AAS458
Conductor connection method
Axial screw connection
AAS465
Insertion cycles, min.
500
AAS468
Contact type
Axial screw termination / crimp termination
AAS476
Number of power contacts
1
AAT080
Pole number
1
AAU734
Manufacturer product description
Han® 70 A Hybrid module, Axial screw termination / crimp termination, Male, Contacts: 1, + 4 additional signal contacts, Conductor cross-section: 14 ... 22 mm², Rated current: ‌70 A, Polycarbonate (PC), RAL 7032 (pebble grey)
AAW338
Manufacturer product designation
Han® 70 A Hybrid module, Axial screw termination / crimp termination, Male, Contacts: 1, + 4 additional signal contacts
BAA295
Degree of soiling
3
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
BAC676
Max. line cross section, flexible
22 mm²
BAC739
Min. line cross section, flexible
14 mm²
BAH005
rated voltage
1000 V
QUANTITYMIN
Minimum Order Quantity
2
QUANTITYINT
Quantity Scale
2
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
おすすめ
Loading ...
ダウンロード(CADデータ)
プレビュー
3D
情報
2D