Catalog navigation
Селекция на CAD модел
Налични продукти: 21
HELP_VARIABLE
Company
HAWLE
Description
NSMGR-F - Flange adaptor
Bill of material
NSMGR-F16-600-16-645
IN
Item Number
LODDEST
LOD Destination
LODLEVEL
LOD Level
PT
Product type
NSMGR-F
DN
PN
bar
RANGE
Range
30 mm
D
ØD Max-Min pipe
MAXPIPE
ØD Max pipe
mm
MINPIPE
ØD Min pipe
mm
SG
Standard gasket
SBTBWN
Standard bolts, threaded bars, washers, nuts
SDF
Standard drilling flange
EN 1092-1
DNF
DN flange
SPNF
Standard PN flange
16
NBL
Nominal body length
WEIGHT
Weight
kg
L1
296
C
Max.external dimension Ø C
N
Compression bolts quantity N
NBD
Nominal bolt diameter
B1
Hole diameter B1
mm
K
Wheelbase diameter K
mm
DD
Outer diameter D
mm
C1
Flange thickness C1
mm
L
Flange hole diameter L
mm
NN
Number of flange holes Nº
WEIGHTFORF
Weight for flangia
kg
INFO
Design information
This chart is for indicative purposes. Nova Siria srl can vary the indicated standars (tolerance range, dimensions and material) according to specifications request by Customers or the design needs
Препоръки
Loading ...
Сваляне на CAD модели
Previews
3D
Размер
2D