Catalog navigation
Селекция на CAD модел
Налични продукти: 5
HELP_VARIABLE
Company
HEB
Description
block cylinder with integrated proximity switches multi-position cylinder up to 250 bar - MZ250/MZNI250
Bill of material
assembly MZ250-1-32/20/10-10-206/B1/S37
NENNDRUCK
Nominal pressure
bar
KOLBEN
piston - Ø
mm
D2
Piston rod - Ø
mm
BA
Construction form
S48
construction form variant
HUB1
Stroke1
mm
Enter value for HUB1
Stroke1
mm
cm
inch
ft
HUB2
Stroke2
mm
Enter value for HUB2
Stroke2
mm
cm
inch
ft
HUBST1
extended position 1
mm
Enter value for HUBST1
extended position 1
mm
cm
inch
ft
HUBST2
extended position 2
mm
FUNKTIONSART
Operating mode
206 - double-acting
KSTGENDE
piston rod end
D2GA6
D2G/A6 thread
L4A5
L4/A5 thread length
mm
L3A4
L3/A4 Piston Rod Protrusion
mm
SA
sensor selection
S5
Seal selection
S7
Air bleed
ELV
Possible ventilation
S13
Piston rod selection
ZE
Groove/centering collar
N2N4POS
Slot position
mm
DRS
Pressure screws
A
Connection
SW
Width across flats
mm
AK
Piston area (extending)
cm2
AR
Piston area (retracting)
cm2
FAK
Pushing power at rated pressure
daN
FAR
Pulling power at rated pressure
daN
Препоръки
Loading ...
Сваляне на CAD модели
Previews
3D
2D