Catalog navigation
Селекция на CAD модел
Налични продукти: 8
HELP_VARIABLE
Company
HEFA
Description
QNCTAW-QNCTSU - Rigid split coupling / screw clamping type
Bill of material
QNCTAW-32X32-6X6
CNSORDERNO
CODE
Code
TYPE
Types
Separation_type
MAT
Main_Body
SUR
Surface_treatment
FJ
enclosure
Hexagon socket head cap screw
D
mm
L
mm
D1
d1
mm
D2
d2
mm
F
mm
MM
M
JYCO
Add keyway
JYCOO
Add keyway
B
b
0 mm
BTOL
b tolerance
0 mm
T
t
0.0 mm
TTOL
t tolerance
0 mm
B1
b1
0 mm
B1TOL
b1 tolerance
0 mm
T1
t1
0.0 mm
T1TOL
t1 tolerance
0 mm
TT
Tightening torque
N.m
RT
Rated torque
N.m
AS
Allowable speed
RPM
MOI
Moment of inertia
N.m
CW
Coupling weight
g
INFOTEXT
website
Препоръки
Loading ...
Сваляне на CAD модели
Previews
3D
Размер
2D