Catalog navigation
CAD model selection
Selectable products: 24
HELP_VARIABLE
Company
HEFA
Description
zf76 - Flanged linear bearings (with lubrication), double-lined type, intermediate type
Bill of material
ZF70FB-d12
CNSORDERNO
SC
Serial code
TYPE
type
MT
material
SUJ2
HD
hardness(Sleeve)
56HRC~
ST
surface treatment
-
MT2
material(Ball)
SUJ2
MT3
material(Cage/reservoir box)
resin
MT4
material(Seals)
nitrile rubber
AT
Use ambient temperature
-15~80℃
D
d
mm
TOL1
d tolerance
mm
DD
D
mm
TOL2
D tolerance
mm
L
mm
TOL3
L tolerance
±0.3 mm
H
mm
V
mm
M
PCD
P.C.D
mm
W
mm
F
mm
A
mm
ECC
eccentricity(max)
mm
N
Number of ball columns
mm
Y
Perpendicularity Y
mm
C
Basic Load Rating C (Moving)
N
CO
Basic Load Rating Co (Static)
N
WEIGHT
weight
g
INFOTEXT
website
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D