Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
HEFA
Description
BH07S - Fixed type with shoulder nut and extension type with locating pin for fixture
Bill of material
BH07SE-D6-P5-H20
CNSORDERNO
SC
Serial code
TYPE
type
Stop screw type
TM
Texture of material
HT
heat treatment
HRC
Hardness
ST
surface treatment
CH
Coating hardness
D
Dh7
mm
DH7
h7 public errand
-0.012
P
mm
Enter value for P
mm
cm
inch
ft
H
mm
Enter value for H
mm
cm
inch
ft
V
6 mm
L1
8 mm
F
8 mm
Q
9 mm
DD
d
4 mm
R
1.000 mm
SSS
Suitable stop screw
M5
KD
Non-rotating processing
PK
Wrench slot machining
PKZ
0 mm
RTC
Change upper shoulder
RTCZ
mm
INFOTEXT
website
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D