Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
HEFA
Description
BB64D_64E - The vertical type with thread shall be selected for the hole distance of pillar fixing clamp
Bill of material
BB64DN-D10-P20
CNSORDERNO
TYPE
Type
SC
Serial code
TM
Texture of materia
SS400
ST
Surface treatment
FJ
enclosure
D
DH7
mm
DH7T
+0.015/0 mm
P
mm
L
40 mm
W
16 mm
T
16 mm
T1
9 mm
E
15 mm
G
5 mm
H
9 mm
F
8 mm
M1
M4
F1
8 mm
W1
2 mm
M
M5
DD
d
5.5 mm
AS
Accessory screw
(M5-15)*1
INFOTEXT
website
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D