Catalog navigation
Výběr CAD modelu
Available products: 182
HELP_VARIABLE
Company
HEFA
Description
LN04BB - Compression spring - Outer diameter reference type-Lx60%
Bill of material
LN04BB-D12-L65
CNSORDERNO
SC
Serial code
LN04BB
LX
type
Outer diameter reference type
TOM
texture of material
SWPA
ST
surface treatment
Blackening
AD
Allowable displacement
L x 60%
STC
Spring tolerance constant
±10%
D
mm
DTOL
D tolerance
L
mm
LTOL
L tolerance
DD
d
mm
CL
Compression length
F
F max
mm
FZ
load N{kgf}max
INFOTEXT
website
Doporučení
Loading ...
Stáhnout CAD model
Previews
3D
Dimenze
2D