Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
HEFA
Description
ZG03E-F - Precision conveyor /High output type/ intermediate drive three groove profile (pulley diameter 57mm/30mm)
Bill of material
ZG03EW-B100-L440-60-TA220-IM-5-H-G
CNSORDERNO
ZG03EW-B100-L440-60-TA220-IM-5-H-G
SC
Serial code
TYPE
Non anti deviation type
PM
Profile material
Aluminum alloy
MM
Material of motor cover plate
Aluminum alloy
MF
Material of fixed pulley seat
Aluminum alloy
PST
Profile surface treatment
clear anodizing
MST
Surface treatment of motor cover plate
spray
PFST
Surface treatment of pulley fixing seat
spray
B
mm
L
mm
Enter value for L
mm
cm
inch
ft
OP
output power
W
V
Motor voltage
V
MSS
Motor specification
GAC
Gear head reduction ratio
BS
Belt specification
MOBR
Motor brand
ZJG1
Reverse installation of motor
ZJG2
Change belt thickness
ZJG211
belt thickness
ZJG3
Specifies the number of nuts on each side of the slot
ZJG4
Number of nuts
INFOTEXT
website
Препоръки
Loading ...
Сваляне на CAD модели
Previews
3D
Размер
2D