Catalog navigation
Wybór modelu CAD
Dostępne producty: 8
HELP_VARIABLE
Company
HEFA
Description
ZJ03FA - Solid ball spline - one end internal thread type · round flange nut type
Bill of material
ZJ03FA-D13-L60-M4
CNSORDERNO
SC
Series code
ZJ03FA
LX
type
round flange nut type
GBCZ
National standard material of spline shaft
55
CZXD
Equivalent material of spline shaft
S55C
HJTCZ1
Spline sleeve national standard material
GCr15
HJTCZ
Spline sleeve is of equivalent material
SUJ2
DGC
D Tolerance
h7
YD
hardness
HRC58~62
D
mm
DT
D Tolerance
mm
L
mm
Enter value for L
mm
cm
inch
ft
M
mm
GZLS
Number of ball rows
C
mm
W
mm
A2
mm
A
mm
B
mm
T
mm
PCD
P.C.D
mm
Q
Q Oil hole
mm
DD1
d1
mm
DD2
d2
mm
V
mm
M01
M02
CT
Dynamic basic rated torque
kgf·m
COTT
Static basic rated torque
kgf·m
CC
Dynamic load basic rated load
kgf
CO
Static load basic rated load
kgf
HJZTZL
Spline bushing weight
HJZZL
Spline shaft weight
INFOTEXT
website
Zalecenia
Loading ...
Pobierz modele CAD
Previews
3D
Wymiar
2D