Catalog navigation
Selezione modello CAD
Prodotti disponibili: 8
HELP_VARIABLE
Company
HEFA
Description
ZJ03TA - Solid ball spline - one end internal thread type · cylindrical nut type
Bill of material
ZJ03TA-D13-L60-M4
CNSORDERNO
SC
Series code
ZJ03TA
LX
type
Cylindrical nut
GBCZ
National standard material of spline shaft
55
CZXD
Equivalent material of spline shaft
S55C
HJTCZ1
Spline sleeve national standard material
GCr15
HJTCZ
Spline sleeve is of equivalent material
SUJ2
DGC
D Tolerance
h7
YD
hardness
HRC58~62
D
mm
DT
D Tolerance
mm
L
mm
Inserisci valore per L
mm
cm
inch
ft
M
mm
GZLS
Number of ball rows
C
mm
W
mm
A2
mm
H
mm
A1
mm
Q
Q Oil hole
mm
HH
h
mm
KK
k
mm
M01
M02
CT
Dynamic basic rated torque
kgf·m
COTT
Static basic rated torque
kgf·m
CC
Dynamic load basic rated load
kgf
CO
Static load basic rated load
kgf
HJZTZL
Spline bushing weight
HJZZL
Spline shaft weight
INFOTEXT
website
Raccomandazioni
Loading ...
Download modelli CAD
Anteprime
3D
Dimensione
2D