Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 5
HELP_VARIABLE
Company
HEFA
Description
CD53AP-881 - Steel flat top chain, 881 series, sprockets, side curve type
Bill of material
CD53AP-881-19-20
CNSORDERNO
SC
Serial code
CD53AP
TYPE
type
881 series sprockets
MT
material
nylonPA6
SE
series
881
Z
number of theeth
D
Shaft bore diameter D
mm
P
pitch
19.05 mm
DP
Indexing circle diameter Dp
mm
DO
Diameter of the tooth crest circle Do
mm
INFOTEXT
website
Recommandations
Chargement des données ...
Modèles CAO générés
Aperçus 3D
3D
Infos techniques
2D