Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
1292-01 - Instal. housing front ring KompaX®
Bill of material
1292-01
CNSORDERNO
Art. No.
1292-01
BZ
Type
Instal. housing front ring KompaX®, Ceiling exit Ø 100 mm
LOD
Level of Details
DA
Ceiling exit (CE) Ø
100 mm
LB
Min. luminaire covering Ø
107 mm
H
Height
14 mm
CNSMASSEXACT
Individual net weight
17.500 g
CNSVOLUMEEXACT
Single volume
0.309 l
CNSEAN
EAN-Code
4013456355651
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
fehlt
ETIM40
ETIM 40
EC002472
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D