Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
1299-64 - Installation housing, HaloX® 180&250
Bill of material
1299-64
CNSORDERNO
Order Number
1299-64
BZ
Designation
Installation housing, HaloX® 180&250, Wall inst. set, inst. height up to 200mm
LOD
Level of Details
L
Length
200 mm
CNSMASSEXACT
Individual net weight
66.500 g
CNSEAN
EAN-Code
4013456548077
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Installation housing, HaloX® 180/250, wall installation kit, luminaire installation height up to 200 mm (1299-64) Plastic wall installation kit for installation in vertical formwork, 2-part, consisting of support element and seating bearing For installation height 200 mm Manufacturer/Type Kaiser HaloX® 180/250 Art. No.1299-64
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D