Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HellermannTyton
Description
EC5-Series
Bill of material
HellermannTyton 133-00059
IDNR
Identification
133-00059
MANUFACTURE19
Manufacturer Type Description
T40XEC5SP-E
VERSION
Version
B1
Bundle
mm
DESCRIPTION14
Short Description
Fixing Tie, black
LAENGEL
Length L
85.0 mm
LAENGEL2
Length (L2)
mm
BREITEW
Width (W)
4.0 mm
BREITEW2
Width (W2)
8.3 mm
HOEHEH
Height H
1.2 mm
HOEHEH2
Height (H2)
11.6 mm
BUENDELMAX
Bundle ∅ max.
15.0 mm
BUENDELMIN
Bundle ∅ min.
1.6 mm
BLECHDICKEMIN
Panel thickness min.
1.0 mm
BLECHDICKEMAX
Panel thickness max.
3.0 mm
MINDESTHALT60
Minimum retaining strength
178 N
MATERIAL
Material
Polyamide 6.6, heat Stabilised (PA66HS)
FARBE
Colour
Black (BK)
BETRIEBSTEM46
Operating Temperature
-40 °C to +105 °C, (+145 °C, 500 h)
NO_CU_PER_OU
Number of content units per order unit
1.000
QUANTITY_MIN
Minimum order quantity
6000.000
URL1
Deeplink
Deeplink
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D