Catalog navigation
Seleção de modelos em CAD
Available products: 2
HELP_VARIABLE
Company
HellermannTyton
Description
FT7
Bill of material
HellermannTyton 111-85871
IDNR
Identification
MANUFACTURE19
Manufacturer Type Description
VERSION
Version
B1
Bundle
mm
DESCRIPTION14
Short Description
LAENGEL
Length L
mm
BREITEW
Width (W)
4.6 mm
BREITEW2
Width (W2)
11.6 mm
HOEHEH
Height (H)
1.2 mm
HOEHEH2
Height (H2)
12.7 mm
BUENDELMAX
Bundle ∅ max.
mm
BUENDELMIN
Bundle ∅ min.
mm
TELLER
Disc ∅
16.0 mm
DURCHMESSER25
Fixing hole Ø FH
6.5 - 7.0 mm
BLECHDICKEMAX
Panel Thickness max.
mm
BLECHDICKEMIN
Panel Thickness min.
mm
MINDESTHALT60
Minimum retaining strength
225 N
MATERIAL
Material
Polyamide 6.6 Heat Stabilised (PA66HS)
FARBE
Colour
Black (BK)
BETRIEBSTEM46
Operating Temperature
-40 °C to +105 °C, (+145 °C, 500 h)
NO_CU_PER_OU
Package Quantity
1.000
QUANTITY_MIN
Minimum Order Quantity
URL1
Deeplink
Deeplink
Recomendações
Loading ...
Baixar modelos em CAD
Previews
3D
Dimensão
2D