Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
HellermannTyton
Description
PEEK-Series (+240 °C)
Bill of material
HellermannTyton 111-01235
IDNR
Identification
MANUFACTURE19
Manufacturer Type Description
VERSION
B1
Bunch
mm
DESCRIPTION14
Short Description
Cable tie inside galvanized 220x4.7 PT220 PEEK beige
MATERIAL
Material
Polyetheretherketone (PEEK)
FARBE
Colour
Beige (BGE)
BUENDELMAX
Bundle ∅ max.
BUENDELMIN
Bundle ∅ min.
LAENGEL
Length L
BREITEW
Width (W)
NOCUPEROU
Number of content units per order unit
100
QUANTITYMIN
Minimum order quantity
BETRIEBSTEM46
Operating Temperature
-55 ° C to +240 ° C
BRANDSCHUTZ45
Flammabiltiy
MINDESTHALT60
Minimum holding force
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D