Catalog navigation
Selección de modelo CAD
Productos disponibles: 43
HELP_VARIABLE
Company
HellermannTyton
Description
HG-S Straight, IP66
Bill of material
HellermannTyton 166-21020
IDNR
Identification
DESCRIPTION14
Short Description
MANUFACTURE19
Manufacturer Type Description
NENNMASS
Nominal diameter
mm
MATERIAL
Material
Polyamide 6.6 (PA66)
FARBE
Colour
Black (BK)
LAENGE
Length
mm
NO_CU_PER_OU
Package Quantity
1.000
QUANTITY_MIN
Minimum Order Quantity
NENNGROESS129
Nominal diameter, imperial
Others
BETRIEBSTE130
Operating Temperature
-50 °C to +135 °C
KLEINSTERI134
Inner Diameter min.
mm
AUSSENDURC135
Outside Diameter max.
mm
SWGRUNDKORPE1
SW main body
mm
URL1
Deeplink
Deeplink(de)
K
Thread
GL
Thread length
mm
M
Length
mm
N
Outside Diameter max.
mm
O
Minimum bore size
mm
P
SW main body
mm
Recomendaciones
Loading ...
Descarga de modelos CAD
Previews
3D
Dimensión
2D