카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 20
HELP_VARIABLE
Company
HellermannTyton
Description
HGL-90 90° Elbow, IP68
Bill of material
HellermannTyton 166-22809
IDNR
Identification
DESCRIPTION14
Short Description
90° Non-metallic fitting with fixed external thread, black
MANUFACTURE19
Manufacturer Type Description
NENNMASS
Nominal diameter
mm
MATERIAL
Material
Polyamid 6.6 (PA66); Thermoplastisches Elastomer (TPE)
FARBE
Colour
Black (BK)
LAENGE
Length
mm
NO_CU_PER_OU
Package Quantity
1.000
QUANTITY_MIN
Minimum Order Quantity
NENNGROESS129
Nominal diameter, imperial
Others
BETRIEBSTE130
Operating Temperature
-50 °C to +135 °C
KLEINSTERI134
Inner Diameter min.
mm
AUSSENDURC135
Outside Diameter max.
mm
SWGRUNDKORPE1
SW main body
mm
URL1
Deeplink
Deeplink(de)
K
Thread
GL
Thread length
mm
M
Length
mm
N
Outside Diameter max.
mm
O
Minimum bore size
mm
P
Diameter
mm
권장 사항
로딩중 ...
CAD모델 다운로드
미리보기
3D
치수도
2D