Catalog navigation
CAD model selection
Selectable products: 24
HELP_VARIABLE
Company
HellermannTyton
Description
HGL-S Straight, IP68
Bill of material
HellermannTyton 166-21611
IDNR
Identification
DESCRIPTION14
Short Description
Non-metallic fitting with fixed external thread, black
MANUFACTURE19
Manufacturer type description
NENNMASS
Nominal diameter
mm
MATERIAL
Material
Polyamide, thermoplastic Elastomer (TPE)
FARBE
Color
Black (BK)
LAENGE
Length
mm
NO_CU_PER_OU
Package quantity
1.000
QUANTITY_MIN
Minimum Order Quantity
NENNGROESS129
Nominal diameter, imperial
Others
BETRIEBSTE130
Operating temperature
-50 °C to +135 °C
KLEINSTERI134
Internal diameter min.
mm
AUSSENDURC135
External diameter max.
mm
SWGRUNDKORPE1
SW main body
mm
URL1
Deeplink
Deeplink(de)
K
Thread
GL
Thread length
mm
M
Length
mm
N
External diameter max.
mm
O
Minimum bore size
mm
P
SW main body
mm
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D