Catalog navigation
CAD模型选择
可提供的产品: 14
HELP_VARIABLE
Company
HellermannTyton
Description
PCSB-FM fiexted external thread, IP54
Bill of material
HellermannTyton 166-33806
IDNR
Identification
DESCRIPTION14
Short Description
Metallic fitting, fixed thread
MANUFACTURE19
Manufacturer Type Description
MATERIAL
Material
Nickel Plated Brass (NPB)
FARBE
Colour
Metal (ML)
LAENGE
Length
mm
NO_CU_PER_OU
Package Quantity
1.000
QUANTITY_MIN
Minimum Order Quantity
HOEHEH
Height (H)
mm
NENNMASS
Nominal diameter
mm
NENNGROESS129
Nominal diameter, imperial
Others
BETRIEBSTE130
Operating Temperature
-100 °C to +300 °C
KLEINSTERI134
Inner Diameter min.
mm
URL1
Deeplink
Deeplink(de)
K
Thread
L
Thread length
mm
M
Minimum bore size
mm
N
Length
mm
O
SW main body
mm
P
SW main body
mm
为你推荐
载入中 ...
下载CAD模型
预览
3D
尺寸标注
2D