Catalog navigation
Wybór modelu CAD
Dostępne producty: 9
HELP_VARIABLE
Company
HellermannTyton
Description
AFCS Fixing Clip, Plated Steel & PVC Liner
Bill of material
HellermannTyton 166-50604
IDNR
Identification
DESCRIPTION14
Short Description
Fixing clip made of plated steel with PVC liner
MANUFACTURE19
Manufacturer Type Description
MATERIAL
Material
galvanized steel, Polyvinylchloride
FARBE
Colour
metal, black
DURCHMESSER25
Fixing hole Ø FH
mm
BUENDELMAX
Bundle ∅ max.
mm
NO_CU_PER_OU
Number of content units per order unit
1.000
QUANTITY_MIN
Minimum order quantity
BREITEW
Width (W)
mm
BETRIEBSTEM47
Operating Temperature
-20 °C to +105 °C
NENNMASS
Nominal Diameter
mm
BREITEW2
Width (W2)
mm
BETRIEBSTE130
Operating Temperature
-20 °C to +105 °C
URL1
Deeplink
Deeplink(de)
K
Bundle ∅ max.
mm
L
Width
mm
M
Fixing hole Ø FH
Zalecenia
Loading ...
Pobierz modele CAD
Previews
3D
Wymiar
2D