Catalog navigation
CAD model selection
Selectable products: 139
HELP_VARIABLE
Company
Hoka
Description
Moulded 15° bend - HoKa Bend with sockets 15°
Bill of material
Moulded 15° bend PP, Inner diameter = 450 - 10016599(LOD=M-300)
CNSORDERNO
Article number
LODDEST
LOD Destination
LODLEVEL
LOD Level
ART
Article
CNSMASSEXACT
Weight
kg
CNSMAT
Material
FAR
Color
DA
Diameter
mm
W
Angle
15 °
L
Length
mm
S
Thickness
mm
INFO
Info text
Information
Info text
ASTEXT
Specification
HINT
Remark
The specified dimensions are installation dimensions
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D