Catalog navigation
Selezione modello CAD
Prodotti disponibili: 14
HELP_VARIABLE
Company
Honsel-Group
Description
FERO® Steel / Steel Dome Head - Structural Blind Rivet
Bill of material
Blind Rivet FERO 10792064145
ARTNR
Item number
BEZ
Description of the Product group
HONSEL-Blindniet FERO®-BULB Stahl / Stahl Flachkopf (hochfest)
FORM
Display format
KB
Clamping range
mm
Inserisci valore per KB
Clamping range
mm
cm
inch
ft
MAT1
Material sleeve / rivet body
Galvanized steel
MAT2
Material pin
Galvanized steel
AU
Execution
Open
KO
Head shape
Dome Head
D
Shaft diameter (d)
mm
DB1
Bore hole diameter from
mm
KB1
Clamping range from
mm
KB2
Clamping range up to
mm
SL1
Shaft length (l)
mm
HK
Head height (k)
mm
DK
Head diameter (dk)
mm
DM
Mandrel diameter (dm)
mm
SBK
Min. Shear strength
N
ZBK
Min. tensile strength
N
KGS
Weight/pcs
kg
M
CAPACITY
ZTN
83082000
EAN
ECLS
23120402
INFOPDF
Info
PDF
Raccomandazioni
Loading ...
Download modelli CAD
Anteprime
3D
Dimensione
2D