Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Honsel-Group
Description
Steel Small Countersunk Head open - Blind Rivet Nut UNIVERSAL
Bill of material
Blind Rivet Nut UNIVERSAL 10870400000
ARTNR
Item number
BEZ
Description of the Product group
HONSEL-Blindnietmutter UNIVERSAL Stahl kleiner Senkkopf
FORM
Display format
KB
Clamping range
mm
Enter value for KB
Clamping range
mm
cm
inch
ft
MAT1
Material sleeve / rivet body
Galvanized steel
SU
Surface finish
C4C [1.0303]
AU
Execution
Open
KO
Head shape
Small Countersunk Head
D
Shaft diameter (d)
mm
DB1
Bore hole diameter from
mm
G
Thread
mm
KB1
Clamping range from
0.5 mm
KB2
Clamping range up to
mm
SL1
Shaft length (l)
mm
SL2
max. Shaft length (l)
mm
HK
Head height (k)
0.40 mm
DK
Head diameter (dk)
mm
AD
max. tightening
mm
AZ
axial tensile force
mm
KGS
Weight/pcs
kg
M
CAPACITY
ZTN
Customs number
73181900
EAN
CL
eCLASS
23110812
INFOPDF
Info
PDF
ECLS
23110812
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D