Catalog navigation
Селекция на CAD модел
Налични продукти: 13
HELP_VARIABLE
Company
Honsel-Group
Description
Self Clinching Nut - Blind Nut closed V-SP
Bill of material
Blind Nut closed V-SP 10435030002
ARTNR
Item number
BEZ
Description of the Product group
Press-in nut V-SP stainless steel
MAT1
Material sleeve / rivet body
Stainless Steel 400 Series
AU
Execution
open
ZTN
Customs number
0
EAN
0
CL
eCLASS
23110902
INFOPDF
Info
PDF
EMAT
Material
Stainless Steel 400 Series
EG
Thread
EKB
minute Sheet thickness of
mm
EE
Head Dm (E) Total value
mm
EF
min. Thread length (F)
0.0 mm
EA
Shaft length (A)
mm
EC
Shaft Dm (C)
mm
ELD
Hole Dm total value
mm
ET
Body depth (T) Total value
mm
EARL
min. Distance edge to hole center
mm
EEE
Pressing force stainless steel
EAE
Expressing force Stainless Steel
EVE
Torsion resistance stainless steel
SW
xxx
SLG
xxx
EBT
xxx
ED2
xxx
ED
xxx
EH
xxx
EGL
xxx
EBHA
xxx
EEHS
xxx
EHEE
xxx
EBS
xxx
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
Размер
2D