Catalog navigation
CAD Model seçimi
Uygun ürünler: 4
HELP_VARIABLE
Company
HORIUCHI MACHINERY Co., Ltd.
Description
TR Series - with Switch - Tie Rod Type Cylinder
Bill of material
TR-SA2S40BB25ABD-1A
CNSORDERNO
Order Number
SN
Series Name
TR: 21 MPa
PRESSURE
Nominal Pressure
21 MPa
SDC
Single/Double Classification
SSC
Standard/Special Classification
A: Standard Dimensions
MATERIAL
Packing Material
MOUNTING
Mounting Type
BORE
Bore
mm
TOR
Type of Rod
CUSHION
Cushion Format
STROKE
Stroke Length
mm
Enter value for STROKE
Stroke Length
mm
cm
inch
ft
RPORT
R Port Location
RCUSH
R Cushion Valve Location
RAIR
R Air Bleed Location
HPORT
H Port Location
HCUSH
H Cushion Valve Location
HAIR
H Air Bleed Location
SWQ
Switch Quantity
SWT
Switch Type
ENDJOINT
End Joint
PIN
Pin
LOCKNUT
Lock Nut
BELLOWS
Bellows
POS
Position of Rod
mm
Enter value for POS
Position of Rod
mm
cm
inch
ft
WEIGHT
Approx. Mass
kg
öneriler
Loading ...
CAD modeli indir
Previews
3D
Boyut
2D