Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
HPC
Description
AKD - GERWAH® Bellows coupling -clamp fixing - Torque: 18 to 500Nm. Simplified drawing
Bill of material
HPC - AKD95-103 20/20
REF
Part number
D1
Bore ØD1 (H7)
mm
D2
Bore ØD2 (H7)
mm
CLAV1
Keyway on ØD1 acc DIN 6885
CLAV2
Keyway on ØD2 acc DIN 6885
RAD
Max. parallel offset
0.2 mm
AXI
Max. axial play
mm
ANG
Max. angular offset
1.5° °
VM
Speed of rotation
(tr/min)
MAS
Weight
(ca.kg)
CN
Nominal torque
Nm
RT
Torsionnal stiffness
Nm/Rad
RR
Radial stiffness
N/mm
RA
Axial stiffness
N/mm
MI
Moment of inertia
Kgm²
CS
Tightening torque
Nm
B
ØB
C
mm
L
L±2
mm
A
ØA
mm
F
mm
T
mm
K
H
mm
REP
View
Simplified view
INFO
Informations
Information
INFO
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D