Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Hub City
Description
Model 600
Bill of material
0220-03436
PN
Part No.
0220-03436
MN
Model Number
600
RATIO
Ratio
STYLE
Style
GT
Gear Type
FS
Frame Size
N/A
OD
Output Diameter
1.375 INCH
DESCRIPTION
Description
600 1/1.29 A,B SP
PT
Product Type
Bevel
PL
Product Line
Bevel Gear Drives
IT
Input Type
Shaft
ID
Input Diameter
1.375 INCH
OT
Output Type
Shaft
Z
Keyway Z
5/16 x 5/32 KEYWAY x 1-13/16 EFF. LGTH. INCH
WTL
Dry Shipping Weight
48 lbs
Препоръки
Loading ...
Сваляне на CAD модели
Previews
3D
Размер
2D