Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Hub City
Description
GW6002 - Series GW6000
Bill of material
GW6002-75/1-WR-2.000_DL
PN
Part No.
GW6002-75/1-WR-2.000_DL
MN
Model Number
GW6002
PRIM
Primary
Custom
SEC
Secondary
GW602
RATIO
Ratio
AS
Assembly Style
GT
Gear Type
WR
FS
Frame Size
N/A
OD
Output Diameter
Cal
DESCRIPTION
Description
GW6002 75/1 WR 2.000
PT
Product Type
Right Angle
PL
Product Line
Worm Gear Drive
IT
Input Type
Shaft
ID
Input Diameter
0.875 Cal
OT
Output Type
Hollow Bore
CD
C.D.
6.001 Cal
CD1
C.D.1
3.251 Cal
A
10.1893 Cal
A1
4.995 Cal
B
3.9965 Cal
B1
2.624 Cal
D
6.500 Cal
D1
3.500 Cal
E
13.2773 Cal
F
2.35 Cal
G
0.875 Cal
H
2.38 Cal
I
6.755 Cal
J
J Keyway
3/16 x 3/32 Cal
K
1.75 Cal
S
11.50 Cal
T
5.75 Cal
T1
3.40 Cal
U
2 Cal
X
X Keyway
1/2 x 1/4 Cal
KF
Key Furnished
No Cal
Y
1/2 NC x 3/4 LG Cal
WTL
Wt.
402 Lbs
Zalecenia
No recommendations available.
Pobierz modele CAD
Previews
3D
Wymiar
2D