Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
1304 PCX Hub City Models - Series 1300 PCX
Bill of material
0230-17081_LA-LR
PN
Part No.
0230-17081_LA-LR
MN
Model Number
1304
PRIM
Primary
134
SEC
Secondary
134-56C
RATIO
Ratio
STYLE
Style
AS
Assembly Style
GT
Gear Type
WR
FS
Frame Size
OD
Output Diameter
0.625 Inch
DESCRIPTION
Description
1304 50/1 WR 48CZ Double Output
PT
Product Type
Right Angle
PL
Product Line
PowerCubeX Worm Gear Drive
IT
Input Type
Motor Frame
ID
Input Diameter
0.500 Inch
OT
Output Type
Shaft
CD
C.D.
1.334 Inch
CD1
C.D.1
1.334 Inch
A
2.635 Inch
A1
2.635 Inch
B
1.186 Inch
B1
1.186 Inch
D
1.562 Inch
D1
1.562 Inch
E
4.870 Inch
G
48CZ Nema Frame
I
3.460 Inch
I2
3.272 Inch
N
4.350 Inch
N2
3.875 Inch
S
6.500 Inch
T
3.250 Inch
T1
1.56 Inch
U
0.625 Inch
V1
1.690 Inch
V2
1.518 Inch
W
1.600 Inch
X
X Keyway
3/16 x 3/32
Y
1.470 Inch
Q1
3.990 Inch
Q2
3.120 Inch
AA
2.2500 Inch
BB
1.1250 Inch
CC
1.6250 Inch
DD
0.8125 Inch
EE
1/4-20UNC - 2B Inch
FF
0.500 Inch
GG
0.500 Inch
HH
3.2500 Inch
JJ
1.6250 Inch
KK
2.0000 Inch
LL
1.0000 Inch
MM
5/16-18UNC -2B Inch
NN
0.5000 Inch
OO
0.5000 Inch
WTL
Wt.
0 Lbs
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D