您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
IFC 4.0
可提供的產品目錄語言:
English
English (United States)
QA認證資訊
目錄: Hub City
Created: 18.12.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hub City
0230-30921 LA-R
Hub City
Worm Gear Drives
Double Reduction PCX
3200 PCX Series
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{hubcityinc/worm_gear_drives/double_reduct_wgd_pcx/series3200_pcx/3208_pcx_asmtab.prj},{NB=0230-30921_LA-R},{MN=3208},{PRIM=214},{SEC=328-143TC},{RATIO=50/1},{AS=LA-R},{GT=WR},{FS=48CZ},{OD=1.375},{PT=Right Angle},{PL=PowerCubeX Worm Gear Drive},{IT=Motor Frame},{OT=Shaft},{CD=3.251},{CD1=2.063},{A=5.311},{A1=3.635},{B=2.124},{B1=1.500},{D=3.250},{D1=2.437},{E=8.085},{I=4.460},{T1=2.06},{S=9.500},{U=1.44},{V=4.68000},{X=3/8 X 3/16},{Y=3.870},{Z=6.220},{A2=0.75},{B2=11.00},{C2=9.000},{D2=4.500},{E2=0.5625},{P2=4.75},{R2=5/16 NC X 1.00 DP},{X2=0.75},{Y2=0.38},{WTL=0},{AX=4.375},{PPATH=parts/3208_pcx_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Hub City
Description
3204 PCX Hub City Models - Master - Series 3200 PCX
Bill of material
0230-30921_LA-R
PN
Part No.
0230-30921_LA-R
MN
Model Number
3208
PRIM
Primary
214
SEC
Secondary
328-143TC
RATIO
Ratio
50/1
75/1
100/1
150/1
200/1
250/1
300/1
400/1
500/1
600/1
750/1
900/1
1000/1
1200/1
1500/1
1800/1
2000/1
2400/1
3000/1
3600/1
50/1
75/1
100/1
150/1
200/1
250/1
300/1
400/1
500/1
600/1
750/1
900/1
1000/1
1200/1
1500/1
1800/1
2000/1
2400/1
3000/1
3600/1
STYLE
Style
A
AS
Assembly Style
LA-R
LB-R
RA-L
RB-L
UL-L
UL-R
UR-L
UR-R
LA-R
LB-R
RA-L
RB-L
UL-L
UL-R
UR-L
UR-R
GT
Gear Type
WR
FS
Frame Size
48CZ
56C
143TC
48CZ
56C
143TC
OD
Output Diameter
1.375
Pouce
DESCRIPTION
Description
3208 50/1 WR 48CZ Single Output
PT
Product Type
Right Angle
PL
Product Line
PowerCubeX Worm Gear Drive
IT
Input Type
Motor Frame
ID
Input Diameter
0.500
Pouce
OT
Output Type
Shaft
CD
C.D.
3.251
Pouce
CD1
C.D.1
2.063
Pouce
A
5.311
Pouce
A1
3.635
Pouce
B
2.124
Pouce
B1
1.500
Pouce
D
3.250
Pouce
D1
2.437
Pouce
E
8.085
Pouce
G
48CZ Nema Frame
I
4.460
Pouce
N
4.350
Pouce
N2
3.875
Pouce
T1
2.06
Pouce
S
9.500
Pouce
U
1.44
Pouce
V
4.68000
Pouce
X
X Keyway
3/8 X 3/16
Y
3.870
Pouce
Z
6.220
Pouce
A2
0.75
Pouce
B2
11.00
Pouce
C2
9.000
Pouce
D2
4.500
Pouce
E2
0.5625
Pouce
P2
4.75
Pouce
R2
5/16 NC X 1.00 DP
X2
0.75
Pouce
Y2
0.38
Pouce
WTL
Wt.
0
Lbs
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D