Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Hub City
Description
184 Hub City Models - 180 Series
Bill of material
0220-76824
PN
Part No.
0220-76824
MN
Model Number
184
RATIO
Ratio
STYLE
Style
GT
Gear Type
WR
FS
Frame Size
56C
OD
Output Diameter
0.750 palec
DESCRIPTION
Description
184 5/1 A WR 56C
PT
Product Type
Right Angle
PL
Product Line
PowerCube Worm Gear Drive
IT
Input Type
Motor Frame
ID
Input Diameter
0.625 palec
OT
Output Type
Shaft
CD
C.D.
1.751 palec
A
2.65 palec
B
1.3740 palec
D
1.875 palec
E
5 palec
H
2.27 palec
I
4.00 palec
J
J Keyway
3/16 x 3/32
K
5.875 palec
L
L Pilot Dia
4.502 palec
M
0.625 palec
N
5.5 palec
O
0.41 palec
P
Push
Slots
R
0.19 palec
S
7.0 palec
T
3.5 palec
U
0.7495 palec
V
1.780 palec
W
1.54 palec
X
X Keyway
3/16 x 3/32
Y
1.41 palec
AA
3.125 palec
BB
1.5625 palec
CC
1.625 palec
DD
0.8125 palec
EE
1/4 NC
FF
0.5 palec
GG
0.5 palec
HH
4.188 palec
JJ
2.094 palec
KK
2.750 palec
LL
1.375 palec
MM
5/16 NC
NN
0.75 palec
WTL
Wt.
16 Lbs.
Doporučení
Loading ...
Stáhnout CAD model
Previews
3D
Dimenze
2D