Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
244L Hub City Models - 240 Series
Bill of material
0220-07059
PN
Part No.
0220-07059
MN
Model Number
244L
RATIO
Ratio
STYLE
Style
GT
Gear Type
WR
FS
Frame Size
OD
Output Diameter
1.125 Inch
DESCRIPTION
Description
244L 5/1 A WR 56C
PT
Product Type
Right Angle
PL
Product Line
PAG Lubed PowerCube Worm Gear Drive
IT
Input Type
Motor frame
ID
Input Diameter
0.625 Inch
OT
Output Type
Shaft
CD
C.D.
2.3760 Inch
A
3.375 Inch
B
2.0620 Inch
D
2.500 Inch
E
6.938 Inch
H
2.27 Inch
I
4.880 Inch
J
J Keyway
3/16 X 3/32
K
5.875 Inch
L
L Pilot Dia
4.502 Inch
M
0.6250 Inch
N
5.500 Inch
O
0.406 Inch
P
Push
SLOTS
R
0.280 Inch
S
9.00 Inch
T
4.500 Inch
U
1.1245 Inch
V
2.310 Inch
W
2.06 Inch
X
X Keyway
1/4 x 1/8
Y
1.74 Inch
AA
5.0 Inch
BB
2.5 Inch
CC
2.875 Inch
DD
1.4375 Inch
EE
3/8 NC Inch
FF
0.7 Inch
GG
0.70 Inch
WTL
Wt.
33 Lbs.
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D