Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
323L Hub City Models - 320 Series
Bill of material
0220-16246
PN
Part No.
0220-16246
MN
Model Number
323L
RATIO
Ratio
STYLE
Style
GT
Gear Type
WR
FS
Frame Size
N/A
OD
Output Diameter
DESCRIPTION
Description
323L 5/1 L WR 1.438
PT
Product Type
Right Angle
PL
Product Line
PAG Lubed PowerCube Worm Gear Drive
IT
Input Type
Shaft
ID
Input Diameter
0.875 Inch
OT
Output Type
Hollow Bore
CD
C.D.
3.251 Inch
A
4.40 Inch
B
2.124 Inch
D
3.250 Inch
E
8.625 Inch
F
2.23 Inch
G
.875/.874 Inch
H
2.48 Inch
I
6.88 Inch
J
J Keyway
3/16 x 3/32
K
1.91 Inch
D4
4.45 Inch
S
0.22 Inch
T
3.78 Inch
Z
4.00 Inch
PP
6.88 Inch
RR
0.44 Inch
SS
0.31 Inch
TT
7.50 Inch
WW
10.14 Inch
XX
13/32 Inch
YY
9.000 Inch
ZT
7.78 Inch
WTL
Wt. Lbs.
74
X
X Keyway
3/8 X 3/16
KF
Key Furnished
3/8 Sq.
Y
Y Socket Setscrew
3/8 NC X 5/8 LG
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D