Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
Hub City
Description
GW1002 Hub City Models - GW100 Series
Bill of material
GW1002-5/1-A-WR-3.438
PN
Part No.
GW1002-5/1-A-WR-3.438
MN
Model Number
GW1002
RATIO
Ratio
STYLE
Style
A
GT
Gear Type
WR
FS
Frame Size
N/A
OD
Output Diameter
Zoll
DESCRIPTION
Description
GW1002 5/1 A WR 3.438
PT
Product Type
Right Angle
PL
Product Line
Worm Gear Drive
IT
Input Type
Shaft
ID
Input Diameter
2.250 Zoll
OT
Output Type
Hollow Bore
CD
C.D.
10.000 Zoll
A
N/A Zoll
B
5.115 Zoll
D
10.355 Zoll
E
25.47 Zoll
F
N/A Zoll
G
2.2495 Zoll
H
3.760 Zoll
I
15.3825 Zoll
J
J Keyway
1/2 x 1/4 Zoll
K
3.69 Zoll
S
18.5 Zoll
T
9.25 Zoll
AA
17.75 Zoll
BB
8.875 Zoll
CC
6.875 Zoll
DD
3.4380 Zoll
EE
1-1/4 NC Zoll
FF
2.04 Zoll
GG
2.04 Zoll
U
3-7/16 Zoll
X
X Keyway
7/8 X 7/16 Zoll
KF
Key Furnished
No Zoll
Y
5/8 NC X 5/8 LG Zoll
WTL
Wt.
905 Lbs.
FA
14.3625 Zoll
FB
11.28 Zoll
FC
5.62 Zoll
Empfehlungen
Daten werden geladen ...
CAD-Modelle herunterladen
Voransichten
3D
Bemaßung
2D