Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
W152 PCX Hub City Models - W150 Series PCX
Bill of material
0230-00637
PN
Part No.
0230-00637
MN
Model Number
152
RATIO
Ratio
STYLE
Style
GT
Gear Type
WR
FS
Frame Size
N/A
OD
Output Diameter
0.625
DESCRIPTION
Derscripton
152 5/1 A WR 0.625
PT
Product Type
Right Angle
PL
Product Line
PowerCubeX Worm Gear Drive
IT
Input Type
Shaft
ID
Input Diameter
0.625 Inch
OT
Output Type
Hollow Bore
CD
C.D.
1.5410 Inch
A
3.165 Inch
B
1.9280 Inch
D
1.906 Inch
E
5.375 Inch
F
1.760 Inch
G
0.6240 Inch
H
1.760 Inch
I
4.350 Inch
J
J Keyway
3/16 x 3/32
K
1.594 Inch
S
5.420 Inch
T
2.710 Inch
U
0.62675 Inch
X
X Keyway
3/16 x 3/32
Y
Y Socket Setscrew
10-24NC x 1/4
Q1
4.880 Inch
Q2
3.440 Inch
AA
4.188 Inch
BB
2.0940 Inch
CC
2.750 Inch
DD
1.3750 Inch
EE
5/16-18UNC - 2B
FF
0.625 Inch
GG
0.625 Inch
HH
N/A Inch
JJ
N/A Inch
KK
N/A Inch
LL
N/A Inch
MM
N/A
NN
N/A Inch
OO
N/A Inch
WTL
Wt.
15 Lbs
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D