카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 8
HELP_VARIABLE
Company
Huelsen
Description
Saddle, Aluminium acc. to EN 754/755, EN AW 1050A, seamless
Bill of material
7310056030095
ARTNR
Part number
DN
NB
mm
D1
Outside Ø Pipe
mm
D2
Outside Ø
mm
S2
Wall Thickness
mm
L
Length
mm
H
Height
mm
R
Radius R ~
mm
GEW
Theoretical Weight [kg/Piece]
BEZ
Article Indication
Saddle, Aluminium acc. to EN 754/755, EN AW 1050A, seamless
PG
Product Group
Saddles
PUG
Product Sub-group
Saddles to welding
AUS
Version
seamless
NORM
Standard
Company Standard
WERK
Primary Material
Aluminium, EN 754/755, EN AW 1050A
권장 사항
로딩중 ...
CAD모델 다운로드
미리보기
3D
치수도
2D