Catalog navigation
Селекция на CAD модел
Налични продукти: 11
HELP_VARIABLE
Company
Huelsen
Description
Flange, Aluminium acc. to EN 485, EN AW 1050A, slip-on, PN10, DIN, sim. to DIN 2576
Bill of material
3520039014016
ARTNR
Part number
DN
NB
mm
D1
Tube Ø
mm
D5
Inside Ø
mm
D
Outside Ø
mm
B
Height
mm
K
Hole Circle Ø
mm
D2
Hole Ø
mm
SA
Bolt Number [Piece]
AUS
Version
DIN
DN1
INCH
GEW
Theoretical Weight [kg/Piece]
BEZ
Article Indication
Flange, Aluminium acc. to EN 485, EN AW 1050A, slip-on, PN10, DIN, sim. to DIN 2576
PG
Product Group
Flanges
PUG
Product Sub-group
Flanges slip-on, to welding
NORM
Standard
sim. to DIN 2576
WERK
Primary Material
Aluminium, EN 485, EN AW 1050A
Препоръки
Loading ...
Сваляне на CAD модели
Previews
3D
Размер
2D