Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IAI
Description
RCAW - RA3R
Bill of material
RCAW-RA3R-I-20-10-50-A1-P
CNSORDERNO
Order number
RCAW-RA3R-I-20-10-50-A1-P
ENTYPE
Encoder Type
Incremental
YTYPE
Motor Output
20 W
LBS
Lead of Ball Screw
S
Stroke
mm
CON
Controller
SP
Speed
500 mm/sec
PFH
Load Capacity: Horizontal
4 kg
PFV
Load Capacity: Vertical
1.5 kg
CTYPE
Cable Type
LTC
Cable Length
m
OPTBRAKE
Option: Brake
LPC
Option : Low power compatible
OPTIM
Option: Installation method
OPTOCS
Option: Origin confirmation sensor
OPTKJ
Option: Knuckle joint
OPTREV
Option: Home reverse Motor Spec
POR
Position of Rod
mm
Enter value for POR
Position of Rod
mm
cm
inch
ft
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D