Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
IAI
Description
ICSB4(ICSPB4)-B3N1_
Bill of material
ICSB4-B3N1H-WA-30AQ-20AQ-T2-3L-CT
CNSORDERNO
Order number
SERIES
Series-Type
COM
Combination
1 mm
LBS
Lead
P
Precision
ENTYPE
Encoder type
Battery Less Abso
SX
X axis : Stroke
mm
Enter value for SX
X axis : Stroke
mm
cm
inch
ft
OPTAQX
X axis option : AQ Seal
Yes
POS1X
X axis option : Position of slider 1
mm
Enter value for POS1X
X axis option : Position of slider 1
mm
cm
inch
ft
POS2X
X axis option : Position of slider 2
mm
Enter value for POS2X
X axis option : Position of slider 2
mm
cm
inch
ft
SY
Y axis : Stroke
mm
Enter value for SY
Y axis : Stroke
mm
cm
inch
ft
OPTAQY
Y axis option : AQ Seal
Yes
OPTIBRAKEY
Y axis option : Brake
OPTHOMEY
Y axis option : Home Reverse Motor Spec
OPTGBY
Y axis option : Guide with ball-retaining mechanism
POSY1
Y axis option : Position of slider 1
mm
Enter value for POSY1
Y axis option : Position of slider 1
mm
cm
inch
ft
POSY2
Y axis option : Position of slider 2
mm
Enter value for POSY2
Y axis option : Position of slider 2
mm
cm
inch
ft
CONT
Controller
LTC
Cable length
mm
Enter value for LTC
Cable length
mm
cm
inch
ft
CAM
Cable track
Standard Cable track
CAM2
Cable track for Z axis
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D