Catalog navigation
CAD模型选择
可提供的产品: 2
HELP_VARIABLE
Company
IAI
Description
ICSB6(ICSPB6)-B4N1_B3_
Bill of material
ICSB6-B4N1HB3H-WA-230AQ-20AQ-10AQB-T2-3L-CT-CT
CNSORDERNO
Order number
SERIES
Series-Type
COM
Combination
1 mm
LBS
Lead
LBS2
Lead 2
P
Precision
ENTYPE
Encoder type
Battery Less Abso
SX
X axis : Stroke
mm
输入参数值: SX
X axis : Stroke
mm
cm
inch
ft
OPTAQX
X axis option : AQ Seal
Yes
POS1X
X axis option : Position of slider 1
mm
输入参数值: POS1X
X axis option : Position of slider 1
mm
cm
inch
ft
POS2X
X axis option : Position of slider 2
mm
输入参数值: POS2X
X axis option : Position of slider 2
mm
cm
inch
ft
SY
Y axis : Stroke
mm
输入参数值: SY
Y axis : Stroke
mm
cm
inch
ft
OPTAQY
Y axis option : AQ Seal
Yes
OPTIBRAKEY
Y axis option : Brake
OPTHOMEY
Y axis option : Home Reverse Motor Spec
OPTGBY
Y axis option : Guide with ball-retaining mechanism
POSY1
Y axis option : Position of slider 1
mm
输入参数值: POSY1
Y axis option : Position of slider 1
mm
cm
inch
ft
POSY2
Y axis option : Position of slider 2
mm
输入参数值: POSY2
Y axis option : Position of slider 2
mm
cm
inch
ft
SZ
Z axis : Stroke
mm
输入参数值: SZ
Z axis : Stroke
mm
cm
inch
ft
OPTAQZ
Z axis option : AQ Seal
Yes
OPTIBRAKEZ
Z axis option : Brake
Yes
OPTHOMEZ
Z axis option : Home Reverse Motor Spec
OPTGBZ
Z axis option : Guide with ball-retaining mechanism
POSZ1
Z axis option : Position of slider 1
mm
输入参数值: POSZ1
Z axis option : Position of slider 1
mm
cm
inch
ft
POSZ2
Z axis option : Position of slider 2
mm
输入参数值: POSZ2
Z axis option : Position of slider 2
mm
cm
inch
ft
CONT
Controller
LTC
Cable length
mm
输入参数值: LTC
Cable length
mm
cm
inch
ft
CAM
Cable track
Standard Cable track
为你推荐
载入中 ...
下载CAD模型
预览
3D
尺寸标注
2D