Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
II5916 - Analogue sensors
Bill of material
II5916
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
II5916: Inductive sensor; M30 x 1.5 / L = 70 mm; Measuring range 1...10 mm; Anal
DESCLONG
Long Description
Inductive sensor; M30 x 1.5 / L = 70 mm; Measuring range 1...10 mm; Analogue current output 4...20 mA; analogue; DC; M12 Connector; IP 67; 3-wire; Ambient temperature -25...80 °C
BN
Bestellnummer
II5916
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
IIK3010A1PKG/US
ERPGRSUPPLIER
ERP Group Supplier
A1
DELTIME
Delivery Time
40.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D