Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm electronic
Description
IT5044 - Use in coolants and lubricants
Bill of material
IT5044
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
IT5044: Inductive sensor; Ø 6.5 / L = 50 mm; Sensing range 4 mm non-flush mounta
DESCLONG
Long Description
Inductive sensor; Ø 6.5 / L = 50 mm; Sensing range 4 mm non-flush mountable; normally open; DC; PNP; M8 Connector; IP 67; (with ifm socket duly screwed on: IP 67); 3-wire; Ambient temperature 0...60 °C; Switching frequency 750 Hz
BN
Bestellnummer
IT5044
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D