Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
ID002A - Use in hazardous areas
Bill of material
ID002A
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
ID002A: Inductive sensor; 105 x 80 x 42 mm; Sensing range 60 mm non-flush mounta
DESCLONG
Long Description
Inductive sensor; 105 x 80 x 42 mm; Sensing range 60 mm non-flush mountable; normally open / normally closed; (selectable); AC/DC; terminals: 0,34...2,5 mm²; Cable sheath: Ø 5...9 mm; IP 65; 2-wire; Ambient temperature -20...60 °C; Switching frequency 4 Hz AC / 4 Hz DC
BN
Bestellnummer
ID002A
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
IDE2060-FBOA/3D
ERPGRSUPPLIER
ERP Group Supplier
A1
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D