Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
M9H215 - Pressure-resistant sensors
Bill of material
M9H215
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
M9H215: Position sensor; M11 x 1 / L = 56.5 mm; normally open; DC; PNP/NPN; 0.5
DESCLONG
Long Description
Position sensor; M11 x 1 / L = 56.5 mm; normally open; DC; PNP/NPN; 0.5 m PUR-Cable; M12 Connector; IP 65; IP 67; 2-wire; Ambient temperature -40...85 °C; Switching frequency 10 Hz
BN
Bestellnummer
M9H215
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
M9B2002-ARKG/B/AM/0,5M/ZH/US
ERPGRSUPPLIER
ERP Group Supplier
A2
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D