Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
UIT300 - Ultrasonic sensors
Bill of material
UIT300
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
UIT300: ultrasonic diffuse reflection sensor; M30 x 1.5 / L = 103 mm; Sensing ra
DESCLONG
Long Description
ultrasonic diffuse reflection sensor; M30 x 1.5 / L = 103 mm; Sensing range 250...2500; (Target: 400 x 400 mm); normally open / normally closed; (parameterisable); DC; PNP/NPN; M12 Connector; IP 65; IP 67; IP 68; IP 69K; Ambient temperature -10...60 °C
BN
Bestellnummer
UIT300
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
UID02500GOKG/IO-Link/US
ERPGRSUPPLIER
ERP Group Supplier
T1
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D