Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
MK500A - all cylinder sensors
Bill of material
MK500A
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
MK500A: Cylinder sensor with GMR cell; 25 x 5 x 6.5 mm; Response sensitivity 2.8
DESCLONG
Long Description
Cylinder sensor with GMR cell; 25 x 5 x 6.5 mm; Response sensitivity 2.8 mT; Reverse polarity protection yes; Short-circuit protection yes; Overload protection yes; normally open; DC; PNP; 2 m PUR-Cable; IP 65; IP 67; 3-wire; Switching frequency 10000 Hz
BN
Bestellnummer
MK500A
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
MKT3028BBPKG/G/ZH/3D
ERPGRSUPPLIER
ERP Group Supplier
A2
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D