Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
PC9013 - all pressure sensors / vacuum sensors
Bill of material
PC9013
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
PC9013: Electronic pressure sensor; 0...750 psi; 7/16" - 20 UNF internal thread;
DESCLONG
Long Description
Electronic pressure sensor; 0...750 psi; 7/16" - 20 UNF internal thread; analogue signal; 0...10 V; Connector; -25...90 °C; IP 67; IP 69K; relative pressure
BN
Bestellnummer
PC9013
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
PT-075PSBU76-B-DVG/US/ /W
ERPGRSUPPLIER
ERP Group Supplier
H3
DELTIME
Delivery Time
10.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D