Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
PE2099 - Type PN / PE with digital display
Bill of material
PE2099
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
PE2099: Electronic pressure sensor; -1...1 bar; -1000...1000 mbar; -14.5...14.5
DESCLONG
Long Description
Electronic pressure sensor; -1...1 bar; -1000...1000 mbar; -14.5...14.5 psi; -100...100 kpa; G 1/4 internal thread; switching signal; analogue signal; IO-Link; 4...20; (scalable 1:5) mA; 0...10; (scalable 1:5) V; Connector; -25...80 °C; IP 65; IP 67; relative pressure
BN
Bestellnummer
PE2099
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
PE-1-1BRER14-MFRKG/US/ /E
ERPGRSUPPLIER
ERP Group Supplier
H3
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D